Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
23 - Machine element, fixing, mounting
23-12 - Pin, nail, hook, rivet
23-12-04 - Rivet
23-12-04-02 - Blind rivet
ALFO® Nickel-Copper / Stainless Steel A4 Dome Head - Standard Blind Rivet
ECLASS 11.0
...
23-12-04 - Rivet
23-12-04-02 - Blind rivet
ALFO® Nickel-Copper / Stainless Steel A4 Dome Head - Standard Blind Rivet
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Blind Rivet ALFO 10720040120
Vertical Mode
Expand Table
Reset filters
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Material pin
MAT2
Surface finish
SU
Execution
AU
Head shape
KO
DIN EN ISO
DIN
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
10720032060
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
1
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
3.2
3.300
1.0
3.0
6.0
10720032080
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
3
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
3.2
3.300
3.0
5.0
8.0
10720032100
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
5
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
3.2
3.300
5.0
7.0
10.0
10720040060
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
1
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
4.0
4.100
1.0
3.0
6.0
10720040080
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
3
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
4.0
4.100
3.0
5.0
8.0
10720040100
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
5
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
4.0
4.100
5.0
7.0
10.0
10720040120
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
7
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
4.0
4.100
7.0
9.0
12.0
10720048080
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
2
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
4.8
4.900
2.0
4.0
8.0
10720048100
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
4
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
4.8
4.900
4.0
6.0
10.0
10720048120
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
6
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
4.8
4.900
6.0
8.0
12.0
10720048160
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
10
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
4.8
4.900
10.0
12.0
16.0
10720064120
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
4
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
6.4
6.500
4.0
6.0
12.0
10720064160
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
7
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
6.4
6.500
7.0
10.0
16.0
10720064180
HONSEL-Blindniet ALFO® Nickel-Kupfer / Edelstahl A5 Flachkopf
9
Nickel-Copper
Stainless Steel A4
[2.4360]
Open
Dome Head
16584
6.4
6.500
9.0
12.0
18.0
Show compressed display (14 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- ALFO® Nickel-Copper / Stainless Steel A4 Dome Head
Order number
10720040120
Shorttext
Standard Blind Rivet
Latest change
10.06.2024 13:37:34
Unit
Classifications
CNS
CNSERPBASE Object Properties
Certificate REACH
YES
Certificate RoHS
YES
CNSPHYPROP Physical Properties
ECLASS 14.0
23-12-04-02 Blind rivet
name of supplier
VVG
ECLASS 11.0
23-12-04-02 Blind rivet
name of supplier
VVG
ECLASS 9.1
23-12-04-02 Blind rivet
Supplier name
VVG
ETIM 10.0
EC002339 Blind rivet
ETIM 9.0
EC002339 Blind rivet
ETIM 8.0
EC002339 Blind rivet
ETIM 7.0
EC002339 Blind rivet